Lisse - Data Communication - TV/FM - Single Direct Connection Satin Brass Bl int
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Data Communication - TV/FM - Single Direct Connection Satin Brass Bl int
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GGBL7010BSB |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
depth | 22 mm |
device mounting | flush |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.109 kg |
Number of Gangs | 1 gang |
product or component type | TV R socket |
Quantity per set | set of 10 |
range | Lisse |
Surface Finish | brushed finish |
Tv Connector | 1 female IEC |
Tv Socket Type | individual (independant) |
Type of Packing | box |
width | 87 mm |