Lisse - Data - 1 gang RJ45 Cat 6 Satin Brass with Black Interior
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - Data - 1 gang RJ45 Cat 6 Satin Brass with Black Interior
Excl. Tax
Excl. Tax
Description
Product Details
Pincode Group | default |
---|---|
Part Number | GGBL7071C6BSBS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
Communication Network Type | RJ45 |
Data Socket Type | RJ45 - category 6 |
depth | 37 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.1075 kg |
Number of Gangs | 1 gang |
product or component type | data socket |
Quantity per set | set of 1 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | ANSI/TIA-568-C.2 |
connections - terminals | screw terminals |