
calcActive())">
Lisse - Cooker Control Unit with 13A Socket LED Ind 45A DP Stainless Stl with Wh
GGBL4001WSS
AEDÂ 120.76
AEDÂ 104.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL4001WSS
Lisse - Cooker Control Unit with 13A Socket LED Ind 45A DP Stainless Stl with Wh
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Cooker Control Unit with 13A Socket LED Ind 45A DP Stainless Stl with Wh
AEDÂ 120.76
AEDÂ 104.00
Description
How to Video
Product Details
Rated current | 45 A at 230 V AC 50 Hz |
---|---|
Part Number | GGBL4001WSS |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | cover plate: brushed finish stainless steel, interior: white |
depth | 33 mm |
Device Presentation | complete product |
fixing mode | concealed screws M3.5 x 30 mm |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.286 kg |
Number of Gangs | 2 gangs |
Outlet Standard | British |
Pilot Light | LED |
product or component type | cooker control unit |
Quantity per set | set of 1 |
range | Lisse |
Type of Installation | indoor |
width | 148 mm |
standards | BS 4177 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account