
calcActive())">
Lisse - Blank Plate - 1 gang Stainless Steel
GGBL8010SS
AEDÂ 30.55
AEDÂ 27.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL8010SS
Lisse - Blank Plate - 1 gang Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - Blank Plate - 1 gang Stainless Steel
AEDÂ 30.55
AEDÂ 27.00
Description
How to Video
Product Details
Part Number | GGBL8010SS |
---|---|
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | stainless steel |
depth | 9 mm |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
net weight | 0.0895 kg |
Number of Gangs | 1 gang |
product or component type | blank plate |
Quantity per set | set of 10 |
range | Lisse |
Surface Finish | brushed finish |
Type of Packing | box |
width | 87 mm |
standards | BS 5733 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account