
calcActive())">
Lisse - 2-way wide rocker switch - 1 gang - 10AX - white
GGBL1012WS
AEDÂ 8.13
AEDÂ 7.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL1012WS
Lisse - 2-way wide rocker switch - 1 gang - 10AX - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - 2-way wide rocker switch - 1 gang - 10AX - white
AEDÂ 8.13
AEDÂ 7.00
Product Details
Rated current | 10 AX at 230 V AC |
---|---|
Part Number | GGBL1012WS |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.082 kg |
Number of Gangs | 1 gang |
product or component type | switch |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | matt |
Switch Function | 2-way |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account