Lisse - 2-way switch module - 20AX - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - 2-way switch module - 20AX - white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 20 AX |
Part Number | GGBL202W |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | flush-mounting module |
height | 59 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.02 kg |
product or component type | switch module |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | matt |
Switch Function | 2-way |
Type of Packing | carton |
width | 25 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |