Schneider Electric Lisse 1 Gang 1 Way 10AX Switch White, GGBL101220S
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Lisse 1 Gang 1 Way 10AX Switch White, GGBL101220S
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 20 AX |
Part Number | GGBL101220S |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
control type | rocker |
depth | 24 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.063 kg |
Number of Gangs | 1 gang |
product or component type | plate switch |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | matt |
Switch Function | 2-way |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |