
calcActive())">
Lisse - 2-pole witch with flex outlet & indicator lamp - 1 gang - 20AX - white
GGBL2014WH
AEDÂ 35.76
AEDÂ 31.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL2014WH
Lisse - 2-pole witch with flex outlet & indicator lamp - 1 gang - 20AX - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - 2-pole witch with flex outlet & indicator lamp - 1 gang - 20AX - white
AEDÂ 35.76
AEDÂ 31.00
Product Details
Rated current | 20 AX |
---|---|
Part Number | GGBL2014WH |
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
control type | rocker |
depth | 27.2 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
marking | water heater |
Material | Urea (carbamide) |
net weight | 0.096 kg |
Number of Gangs | 1 gang |
Pilot Light | red LED |
product or component type | switch with flex outlet |
Quantity per set | set of 10 |
range | Lisse |
Surface Finish | matt |
Switch Function | 2-pole |
Type of Packing | carton |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account