
calcActive())">
Lisse - 2-pole switch with indicator lamp - 2 gangs - 50A - white
GGBL4021S
AEDÂ 67.09
AEDÂ 58.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL4021S
Lisse - 2-pole switch with indicator lamp - 2 gangs - 50A - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - 2-pole switch with indicator lamp - 2 gangs - 50A - white
AEDÂ 67.09
AEDÂ 58.00
Product Details
Rated current | 50 A at 230 V AC |
---|---|
Part Number | GGBL4021S |
Activity | HDCWD |
Weight | 169.2 g |
Package1 Length*Width*Height | 14.8 cm x 8.7 cm x 3.3 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
control type | rocker |
depth | 32.5 mm |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | screws |
height | 148 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.016 kg |
Number of Gangs | 2 gangs |
Pilot Light | red LED |
product or component type | switch with indicator lamp |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 60669-1 |
Surface Finish | matt |
Switch Function | 2-pole |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account