Lisse - 2-pole switch with flex outlet and indicator lamp -1 gang - 20AX -white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Lisse - 2-pole switch with flex outlet and indicator lamp -1 gang - 20AX -white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 20 AX |
Show Accessory | No |
Part Number | GGBL2011S |
Activity | HDCWD |
Weight | 103.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.7 cm |
Aesthetic Name | white moulded |
Colour | white |
Colour | White |
Connections - Terminals | screw terminals |
control type | rocker |
depth | 26.5 mm |
device mounting | wall mounted |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.091 kg |
Number of Gangs | 1 gang |
Pilot Light | red LED |
product or component type | switch with flex outlet |
Quantity per set | set of 1 |
range | Lisse |
standards | BS EN 60669-1 |
Surface Finish | matt |
Switch Function | 2-pole |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |