
calcActive())">
Lisse - 1 gang 50A DP High Current Switch with LED ind Satin Brass with Black
GGBL4011BSB
AEDÂ 175.36
AEDÂ 150.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL4011BSB
Lisse - 1 gang 50A DP High Current Switch with LED ind Satin Brass with Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - 1 gang 50A DP High Current Switch with LED ind Satin Brass with Black
AEDÂ 175.36
AEDÂ 150.00
Description
How to Video
Product Details
Rated current | 50 A at 230 V AC |
---|---|
Part Number | GGBL4011BSB |
Activity | HDCWD |
Aesthetic Name | screwless deco |
Colour | interior: black, cover plate: satin brass |
control type | rocker |
device mounting | wall mounted |
Device Presentation | complete product |
fixing mode | concealed screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | stainless steel |
Number of Gangs | 1 gang |
Pilot Light | red LED |
product or component type | switch with indicator lamp |
range | Lisse |
Switch Function | 2-pole |
width | 87 mm |
standards | BS EN 60669-1 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account