
Linear switch - iSSW - 1 C/O - 20A - 250 V AC - 3 positions
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Linear switch - iSSW - 1 C/O - 20A - 250 V AC - 3 positions
Description
This Acti9 iSSW is a linear switch used for the manual control of electric circuits. It is a 3 positions switch with 1 changeover contact (1 C/O). The phase-separated wall can be divided to allow all the types of com busbar to pass through. It comes with staggered terminals to simplify connection. The tightening torque of connection is 1N.m for PZ1 screwdriver type. The Ue rated operational voltage is 250VAC. The Ie rated operational current is 20A. The operating frequency is 50Hz. The connection allows rigid copper cables from 0.5mm² minimum to 2x2.5mm² maximum. The connection allows flexible or with ferrule copper cables from 0.5mm² minimum to 2x2.5mm2 maximum. The number of cycles open and close (O-C) is 30000. The endurance is 30000 operations with AC22 current category under cos phi=0.8. The width in 9mm pitches is 2. The dimensions are (W) 18mm x (H) 82mm x (D) 75mm. The pollution degree is 3. The tropicalization is treatment 2 (relative humidity 95% at 55°C). The operational temperature is from -20°C to +50°C. The storage temperature is from -40°C to +70°C. It complies with IEC 60669-1 and IEC 60947-5-1 standards.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9E18073 |
9 Mm Pitches | 2 |
Tropicalisation | 2 |
Weight | 45.0 g |
Package1 Length*Width*Height | 8.2 cm x 1.8 cm x 6.6 cm |
Country of Manufacturing | Belgium |
[Ie] rated operational current | 20 A |
[ue] Rated Operational Voltage | 250 V AC 50/60 Hz |
ambient air temperature for operation | -20-50 °C |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iSSW |
connections - terminals | staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² flexible, staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² rigid without cable end |
contacts type and composition | 1 C/O |
control type | toggle 3 positions |
depth | 75 mm |
device application | electrical circuit control |
device short name | iSSW |
Electrical Durability | AC-22: 30000 cycles cos Phi = 0.8 |
height | 82 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | residential, small commercial |
marking | 1 - 0 - 2 |
mounting mode | clip-on |
mounting support | DIN rail |
pollution degree | 3 |
Product Name | Acti9 iSSW |
product or component type | linear switch |
range | Acti9 |
range of product | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
standards | IEC 60669-1, IEC 60947-5-1 |
Tightening Torque | 1-1 N.m |
width | 18 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -20-50 °C |
standards | IEC 60669-1, IEC 60947-5-1 |
[Ie] rated operational current | 20 A |
tightening torque | 1-1 N.m |