light block with body/fixing collar with BA9s incandesc. bulb 110...120V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
light block with body/fixing collar with BA9s incandesc. bulb 110...120V
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB5AV3 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
[Us] rated supply voltage | 110...120 V |
ambient air temperature for storage | -40-70 °C |
bulb base | BA 9s |
CAD overall depth | 55 mm |
CAD overall height | 42 mm |
CAD overall width | 30 mm |
compatibility code | ZB5 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
device short name | ZB5 |
fixing collar material | plastic |
light source | incandescent |
net weight | 0.099 kg |
product certifications | BV, CSA, GL, UL listed, LROS (Lloyds register of shipping), DNV |
product or component type | complete body/light block assembly |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
Terminals description ISO n°1 | (X1-X2)PL |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Light block supply | via integral transformer 1.2 VA 6 V |
Customizable | 0 |
Electrical composition code | P4, M9 |
Mounting of block | front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-55 °C |
standards | JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-5-4, CSA C22.2 No 14, EN/IEC 60947-1, UL 508, JIS C8201-1 |
Device Presentation | basic sub-assemblies |
Electrical Shock Protection Class | class II conforming to IEC 60536 |