legend holder 30 x 50 mm with legend 18 x 27 mm unmarked
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
legend holder 30 x 50 mm with legend 18 x 27 mm unmarked
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBY6102 |
accessory / separate part category | marking accessory |
accessory / separate part destination | Ø 22 mm control or signalling unit with square head, Ø 22 mm control or signalling unit with circular head, for standard head |
marking | unmarked on 1 white side, 1 yellow side background |
net weight | 0.002 kg |
product or component type | legend holder |
sale per indivisible quantity | 10 |
Customizable | 1 |
GCR BRIDGE | ZBY61CUST01 |
Main colour tint | dark grey |
Legend holder size | 30 x 50 mm |
Device Composition | blank legend, legend holder |
Material | plastic |
Range Compatibility | Harmony XB5, Harmony XB4 |