![legend holder 30 x 40 mm with legend 8 x 27 mm with marking AUTO-O-HAND main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/z/b/zby2385.jpg)
legend holder 30 x 40 mm with legend 8 x 27 mm with marking AUTO-O-HAND
Excl. Tax
Excl. Tax
All Sellers
![legend holder 30 x 40 mm with legend 8 x 27 mm with marking AUTO-O-HAND](https://eshop-ae.se.com/media/catalog/product/z/b/zby2385.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
legend holder 30 x 40 mm with legend 8 x 27 mm with marking AUTO-O-HAND
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBY2385 |
accessory / separate part category | marking accessory |
accessory / separate part destination | Ø 22 mm control or signalling unit, for standard head |
marking | white AUTO-O-HAND on 1 black side, 1 red side background |
net weight | 0.002 kg |
product or component type | legend holder |
Customizable | 0 |
User language | English |
Legend holder size | 30 x 40 mm |
Device Composition | marked legend, legend holder |
Material | plastic |
Range Compatibility | Harmony XB5, Harmony XB4 |