
calcActive())">
legend - 30 x 40 mm - white - I
ZB2BY4930
AEDÂ 10.94
AEDÂ 8.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BY4930
legend - 30 x 40 mm - white - I
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
legend - 30 x 40 mm - white - I
AEDÂ 10.94
AEDÂ 8.00
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB2BY4930 |
accessory / separate part category | marking accessory |
accessory / separate part destination | pendant control station for control circuit, pendant control station for power circuit |
Accessory / separate part type | legend |
device application | with symbol conforming to NF E 52-124 |
marking | black START on white background (horizontal mounting) |
net weight | 0.001 kg |
product or component type | marked legend |
User language | English |
Label dimensions | 30 x 40 mm |
standards | NF E 52-124 |
product compatibility | XACM, XACB, XACA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account