![legend - 30 x 40 mm - black - left, slow main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/z/b/zb2by2910.jpg)
legend - 30 x 40 mm - black - left, slow
Excl. Tax
Excl. Tax
All Sellers
![legend - 30 x 40 mm - black - left, slow](https://eshop-ae.se.com/media/catalog/product/z/b/zb2by2910.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
legend - 30 x 40 mm - black - left, slow
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB2BY2910 |
accessory / separate part category | marking accessory |
accessory / separate part destination | pendant control station for power circuit, pendant control station for control circuit |
Accessory / separate part type | legend |
marking | white left, slow on black background (horizontal mounting) |
net weight | 0.001 kg |
product or component type | marked legend |
User language | English |
Label dimensions | 30 x 40 mm |
standards | NF E 52-124 |
product compatibility | XACA, XACM, XACB |