LED bulb with BA9s base - green - 24 V AC/DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LED bulb with BA9s base - green - 24 V AC/DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | DL1CJ0243 |
[Us] rated supply voltage | 24 V |
accessory / separate part category | lighting accessory |
accessory / separate part destination | illuminated push-button |
Accessory / separate part type | LED bulb |
bulb base | BA 9s |
net weight | 0.002 kg |
sale per indivisible quantity | 1 |
Signalling colour | green |
Range Compatibility | Harmony XB4 |