LC1D32BD TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 24 V DC coil.

LC1D32BD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPCTR
Pincode Group default
Part Number LC1D32BD
[Ith] conventional free air thermal current 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit
[Uc] control circuit voltage 24 V DC
[Ui] rated insulation voltage power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947
associated fuse rating 10 A gG for signalling circuit conforming to IEC 60947-5-1, 63 A gG at <= 690 V coordination type 1 for power circuit, 63 A gG at <= 690 V coordination type 2 for power circuit
auxiliary contact composition 1 NO + 1 NC
auxiliary contacts type type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1, type mirror contact 1 NC conforming to IEC 60947-4-1
average impedance 2 mOhm - Ith 50 A 50 Hz for power circuit
climatic withstand conforming to IACS E10 exposure to damp heat, conforming to IEC 60947-1 Annex Q category D exposure to damp heat
coil technology built-in bidirectional peak limiting diode suppressor
compatibility code LC1D
connections - terminals control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 1 2.5-10 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 2.5-10 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1-10 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-10 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 2.5-10 mm² - cable stiffness: solid without cable end
contact compatibility M4
contactor application resistive load, motor control
control circuit type DC standard
control circuit voltage limits 0.1...0.25 Uc (-40-70 °C):drop-out DC, 0.7...1.25 Uc (-40-60 °C):operational DC, 1...1.25 Uc (60-70 °C):operational DC
depth 101 mm
device short name LC1D
fire resistance 850 °C conforming to IEC 60695-2-1
flame retardance V1 conforming to UL 94
height 85 mm
IP degree of protection IP20 front face conforming to IEC 60529
Irms rated making capacity 140 A AC for signalling circuit conforming to IEC 60947-5-1, 250 A DC for signalling circuit conforming to IEC 60947-5-1, 550 A at 440 V for power circuit conforming to IEC 60947
maximum operating rate 3600 cyc/h 60 °C
mechanical durability 30 Mcycles
minimum switching current 5 mA for signalling circuit
minimum switching voltage 17 V for signalling circuit
motor power hp 2 hp at 115 V AC 50/60 Hz for 1 phase motors, 5 hp at 230/240 V AC 50/60 Hz for 1 phase motors, 7.5 hp at 200/208 V AC 50/60 Hz for 3 phases motors, 10 hp at 230/240 V AC 50/60 Hz for 3 phases motors, 20 hp at 460/480 V AC 50/60 Hz for 3 phases motors, 30 hp at 575/600 V AC 50/60 Hz for 3 phases motors
motor power kW 7.5 kW at 220...230 V AC 50/60 Hz (AC-3), 15 kW at 380...400 V AC 50/60 Hz (AC-3), 15 kW at 415...440 V AC 50/60 Hz (AC-3), 18.5 kW at 500 V AC 50/60 Hz (AC-3), 18.5 kW at 660...690 V AC 50/60 Hz (AC-3), 7.5 kW at 400 V AC 50/60 Hz (AC-4), 7.5 kW at 220...230 V AC 50/60 Hz (AC-3e), 15 kW at 380...400 V AC 50/60 Hz (AC-3e), 15 kW at 415...440 V AC 50/60 Hz (AC-3e), 18.5 kW at 500 V AC 50/60 Hz (AC-3e), 18.5 kW at 660...690 V AC 50/60 Hz (AC-3e)
mounting support rail, plate
net weight 0.535 kg
non-overlap time 1.5 ms on de-energisation between NC and NO contact, 1.5 ms on energisation between NC and NO contact
operating altitude 0...3000 m
operating time 53.55...72.45 ms closing, 16...24 ms opening
overvoltage category III
permissible ambient air temperature around the device -40-60 °C, 60-70 °C with derating
pole contact composition 3 NO
Poles Description 3P
pollution degree 3
power dissipation per pole 2 W AC-3, 5 W AC-1, 2 W AC-3e
product certifications DNV, GL, CCC, UL, GOST, BV, LROS (Lloyds register of shipping), RINA, CSA, UKCA
product or component type contactor
protective cover with
protective treatment TH conforming to IEC 60068-2-30
range of product TeSys Deca
rated breaking capacity 550 A at 440 V for power circuit conforming to IEC 60947
rated operational voltage limits power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC
safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
signalling circuit frequency 25...400 Hz
tightening torque control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2, control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver pozidriv No 2, power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
utilisation category AC-3, AC-1, AC-4, AC-3e
width 45 mm
[Icw] rated short-time withstand current 260 A 40 °C - 10 s for power circuit, 430 A 40 °C - 1 s for power circuit, 60 A 40 °C - 10 min for power circuit, 138 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit
Hold-in power consumption in W 5.4-5.4 W at 20 °C
Inrush power in W 5.4-5.4 W (at 20 °C)
Time constant 28 ms
standards CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1
[Ie] rated operational current 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
insulation resistance > 10 MOhm for signalling circuit
mechanical robustness vibrations contactor open (2 Gn, 5...300 Hz) , vibrations contactor closed (4 Gn, 5...300 Hz) , shocks contactor closed (15 Gn for 11 ms) , shocks contactor open (8 Gn for 11 ms)
Electrical Durability 1.65 Mcycles 32 A AC-3 at Ue <= 440 V, 1.4 Mcycles 50 A AC-1 at Ue <= 440 V, 1.65 Mcycles 32 A AC-3e at Ue <= 440 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: LC1D32BD TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 24 V DC coil.
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Thermal overload relay, TeSys LRD, 23...32 A, class 10A
LRD32

In stock

Motor circuit breaker, TeSys GV2, 3P, 24-32 A, thermal magnetic, screw clamp terminals
GV2ME32

In stock

LADN22 Auxiliary contact block, TeSys D, 2NO + 2NC, front mounting, screw terminals.
LADN22

In stock

Auxiliary contact block, TeSys D, 1NO + 1NC, front mounting, screw terminals
LADN11

In stock

Auxiliary contact block, TeSys D, 2NO, front mounting, screw clamp terminals
LADN20

In stock

Time delay auxiliary contact block, TeSys D, 1NO + 1NC, on delay 0.1-30s, front, screw clamp terminals
LADT2

In stock

Auxiliary contact block, TeSys D, 3NO + 1NC, front mounting, screw clamp terminals
LADN31

In stock

Auxiliary contact block, TeSys D, 4NO, front mounting, screw clamp terminals
LADN40

In stock