LC duplex adaptor, Actassi, single mode, zirconia ceramic sleeve, plastic housing
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
LC duplex adaptor, Actassi, single mode, zirconia ceramic sleeve, plastic housing
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTFA2LSMZP |
Targeted region | Asia Pacific., Europe |
Fibre performance | OS1, OS2 |
fixing mode | snap-in, screw |
Connector Type | LC duplex |
range | Actassi |
Material | zirconia: ferrule, plastic: housing |
colour | housing: blue |