LADN22 Auxiliary contact block, TeSys D, 2NO + 2NC, front mounting, screw terminals.

LADN22
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPCTR
Pincode Group default
Part Number LADN22
[Ith] conventional free air thermal current 10 A (at 60 °C)
[Ui] rated insulation voltage 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA
ambient air temperature for storage -60-80 °C
colour dark grey
connections - terminals screw clamp terminals 1 cable(s) 1-4 mm²flexible with cable end, screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 1-4 mm²rigid without cable end, screw clamp terminals 2 cable(s) 1-4 mm²rigid without cable end
depth 42 mm
device short name LADN
height 48 mm
IP degree of protection IP20 conforming to IEC 60529
Irms rated making capacity 140 A AC conforming to IEC 60947-5-1, 250 A DC conforming to IEC 60947-5-1
mechanical durability 30 Mcycles
minimum switching current 5 mA
minimum switching voltage 17 V
net weight 0.05 kg
non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact, 1.5 ms on energisation no overlap between NC and NO contact
operating altitude 3000 m
pole contact composition 2 NO + 2 NC
product certifications CB, UL, CSA, CCC, UKCA
product or component type auxiliary contact block
protective treatment TH conforming to IEC 60068
range TeSys, TeSys Deca
range of product TeSys Deca
rated operational voltage limits 690 V AC 25...400 Hz
tightening torque 1.7 N.m - with screwdriver flat Ø 6 mm, 1.7 N.m - with screwdriver Philips No 2, 1.7 N.m - with screwdriver pozidriv No 2
width 44 mm
Permissible short-time rating 100 A 60 °C 1 s, 120 A 60 °C 500 ms, 140 A 60 °C 100 ms
Auxiliary contacts operation instantaneous
Shielding continuity terminal without
ambient air temperature for operation -5-60 °C
standards EN/IEC 60947-5-1, GB/T 14048.5
[Ie] rated operational current 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13
environmental characteristic normal environment
insulation resistance > 10 MOhm
Mounting Location front
Range Compatibility TeSys D CAD, TeSys D LC1D, TeSys F LC1F, TeSys F CR1F, TeSys Deca CAD, TeSys Deca LC1D

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: LADN22 Auxiliary contact block, TeSys D, 2NO + 2NC, front mounting, screw terminals.
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 48 V AC 50/60 Hz coil
LC1D40AE7

In stock

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 38 A - 48 V AC 50/60 Hz coil
LC1D38E7

In stock

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 415 V AC 50/60 Hz coil
LC1D50AN7

In stock

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 65 A - 48 V AC 50/60 Hz coil
LC1D65AE7

In stock

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 25 A - 220 V AC coil
LC1D128M7

In stock

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 48 V AC 50/60 Hz coil
LC1D80E7

In stock

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 240 V AC 50/60 Hz coil
LC1DT25U7

In stock

TeSys D control relay - 3 NO + 2 NC - <= 690 V - 24 V AC standard coil
CAD32B7

In stock