
calcActive())">
Kit for assembling 4P changeover contactors, LC1DT20-DT40 with screw clamp terminals, with electrical interlock
LADT9R1V
AEDÂ 222.85
AEDÂ 161.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LADT9R1V
Kit for assembling 4P changeover contactors, LC1DT20-DT40 with screw clamp terminals, with electrical interlock
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kit for assembling 4P changeover contactors, LC1DT20-DT40 with screw clamp terminals, with electrical interlock
AEDÂ 222.85
AEDÂ 161.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Product Details
Activity | PPCTR |
---|---|
Part Number | LADT9R1V |
compatibility code | LAD9 |
device short name | LAD9 |
net weight | 0.045 kg |
Poles Description | 4P |
product or component type | kits for changeover contactor |
range | TeSys, Linergy |
range of product | TeSys Deca |
Kit composition | electrical and mechanical interlock, set of power connection |
product compatibility | LC1DT20, LC1DT25, LC1DT32, LC1DT40 |
Range Compatibility | TeSys (TeSys D) contactor, TeSys (TeSys Deca) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account