
calcActive())">
KEY SWITCH 2 fix position
ZB4BG2
AEDÂ 148.44
AEDÂ 106.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BG2
KEY SWITCH 2 fix position
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
KEY SWITCH 2 fix position
AEDÂ 148.44
AEDÂ 106.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BG2 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 72 mm |
CAD overall height | 29 mm |
CAD overall width | 29 mm |
cap/operator or lens colour | black |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 with keyhole cover ZBGP conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
key withdrawal position | left |
mechanical durability | 1000000 cycles |
mounting diameter | 22 mm |
net weight | 0.098 kg |
operator position information | 2 positions 90° |
operator profile | black key switch |
overvoltage category | class I conforming to IEC 60536 |
product certifications | DNV, GL, LROS (Lloyds register of shipping), CSA, BV, UL listed |
product or component type | head for key selector switch |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | key switch |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | selector switch |
Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting |
Type of keylock | key 455 |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-1, GB 14048.5, EN/IEC 60947-5-5, EN/IEC 60947-5-1, EN/IEC 60947-5-4, UL 508, CSA C22.2 No 14 |
Device Presentation | basic element |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account