Key selector switch - Ø22 - 2 positions

XA2EG43
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XA2EG43
Country of Manufacturing China
[Ie] rated operational current 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600
[Ith] conventional free air thermal current 10:00 AM
[Ui] rated insulation voltage 600 V
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
ambient air temperature for operation -20-55 °C
ambient air temperature for storage -40-70 °C
bezel material plastic
compatibility code XA2E
connections - terminals , clamping capacity: <= 2 x 1.5 mm², , clamping capacity: <= 1 x 2.5 mm², , clamping capacity: >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm
contact operation slow-break
depth 85.7 mm
device short name XA2
electrical durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4
electrical reliability λ < 10exp(-8) at 24 V
fixing center >= 30 x 40 mm (panel) - thickness: 1-5 mm
fixing collar material plastic
fixing mode fixing nut: 2-2.4 N.m
height 42 mm
IK degree of protection IK03 conforming to IEC 60529
IP degree of protection IP54 conforming to IEC 60529
key number 455
key withdrawal position left and right
mechanical durability 100000 cycles
mounting diameter 22 mm
net weight 0.078 kg
operator position information 2 positions
operator profile key switch
overvoltage category class I conforming to IEC 536
product certifications CE, CCC
product or component type complete selector switch
protective treatment TC
range of product Easy Harmony XA2
shock resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A fuse type gL conforming to IEC 60269-1
standards IEC 60947-1, GB 14048.1, GB 14048.5, IEC 60947-5-1
tightening torque 0.8-0.8 N.m
type of operator stay put
vibration resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
width 30 mm
contacts type and composition 2 NO
vibration resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -20-55 °C
standards IEC 60947-1, GB 14048.1, GB 14048.5, IEC 60947-5-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600
Electrical Durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Key selector switch - Ø22 - 2 positions
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

key selector switch - Ø22 - 3 positions - stay put - 2NO
XA2EG33

Out of stock

KSS,3 POSITION,2 SIDE SPRING RETURN,2NO
XA2EG73

Out of stock

Single contact block for head Ø22, 1 NO
ZA2EE101

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock