![iQuick PRD8r modular surge arrester - 1 pole + N - 350V - with remote transfer main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/a/9/a9l16298.jpg)
iQuick PRD8r modular surge arrester - 1 pole + N - 350V - with remote transfer
Excl. Tax
Excl. Tax
All Sellers
![iQuick PRD8r modular surge arrester - 1 pole + N - 350V - with remote transfer](https://eshop-ae.se.com/media/catalog/product/a/9/a9l16298.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
iQuick PRD8r modular surge arrester - 1 pole + N - 350V - with remote transfer
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9L16298 |
[uc] Maximum Continuous Operating Voltage | common mode: 264 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
[uoc] Open Circuit Voltage | 10 kV type 3 common mode L/PE, 10 kV type 3 common mode N/PE, 10 kV type 3 differential mode L/N |
9 Mm Pitches | 8 |
Disconnector Device Type | integrated circuit breaker - Icu 25 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 L/PE, common mode <1.5 kV type 2 N/PE, differential mode <1.2 kV type 2 L/N, common mode <1.4 kV type 3 L/PE, differential mode <1.4 kV type 3 L/N, common mode <1.5 kV type 3 N/PE |
Maximum Discharge Current | common mode: 8 kA L/PE, common mode: 8 kA N/PE, differential mode: 8 kA L/N |
Nominal Discharge Current | common mode: 2 kA (L/PE), common mode: 2 kA (N/PE), differential mode: 2 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 2 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 + 3 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-70 °C |
colour | white (RAL 9003) |
compatibility code | iQuick PRD8r |
connections - terminals | tunnel type terminal (downside) 2.5-25 mm², tunnel type terminal (upside) 2.5-25 mm² |
depth | 75.9 mm |
device application | distribution |
device short name | iQuick PRD8r |
height | 94 mm |
IK degree of protection | IK05 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.43 kg |
operating altitude | 2000 m |
Poles Description | 1P + N |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | NF, KEMA-KEUR |
range | Acti9 |
range of product | iQuick PRD |
relative humidity | 5-90 % |
width | 72 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |