
IPRD8r modular surge arrester - 3P + N - 350V - with remote transfert
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
IPRD8r modular surge arrester - 3P + N - 350V - with remote transfert
Description
This Acti9 iPRD8r surge arrester protects 3P+N installations. It allows quick replacement of damaged cartridges. The Imax maximum discharge current is 8kA .The In nominal discharge current is 2.5kA. The iPRD8r ensures secondary protection of loads to be protected and is placed in cascade with the incoming surge arresters. This surge arrester is required when the loads to be protected are at a distance of more than 10 m from the incoming surge arrester. The surge arresters with "r" indication have remote transfer of the information "Cartridge to be replaced". The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and is 350V between phase and earth. The Up Voltage protection level in common mode is 1.4kV between neutral and earth in type 2, and 1.1kV between neutral and earth in type 3. The Up Voltage protection level in differential mode (between phase and neutral) is 1kV in type 2, and 1.1kV in type 3. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The weight is 421g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L08601 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
[uoc] Open Circuit Voltage | 10 kV type 3 common mode N/PE, 10 kV type 3 differential mode L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker iC60L 10 A curve C - Icu 25 kA, associated circuit breaker IC60N 10 A curve C - Icu 10 kA, associated circuit breaker iC60H 10 A curve C - Icu 15 kA, associated fuse gG 25 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Disconnector device type | associated circuit breaker iC60L 10 A curve C - Icu 25 kA, associated circuit breaker IC60N 10 A curve C - Icu 10 kA, associated circuit breaker iC60H 10 A curve C - Icu 15 kA, associated fuse gG 25 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TN-S, TT |
Maximum [up] Voltage Protection Level | common mode <1.1 kV type 3 N/PE, differential mode <1 kV type 2 L/N, differential mode <1.1 kV type 3 L/N, common mode <1.4 kV type 2 N/PE |
Maximum Discharge Current | common mode: 8 kA L/PE, common mode: 8 kA N/PE, differential mode: 8 kA L/N |
Nominal Discharge Current | common mode: 2.5 kA (L/PE), common mode: 2.5 kA (N/PE), differential mode: 2.5 kA (L/N) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 + 3 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
Weight | 453.0 g |
Package1 Length*Width*Height | 9.0 cm x 8.0 cm x 8.0 cm |
Country of Manufacturing | China |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD8r |
connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
Depth | 69 mm |
device application | distribution |
device short name | iPRD8r |
Height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.421 kg |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE |
Product Name | Acti9 iPRD |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | NF, KEMA-KEUR |
Range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.6 mA, 0.003 mA |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
width | 72 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |