IPRD65r modular surge arrester - 4P - 350V - with remote transfert
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
IPRD65r modular surge arrester - 4P - 350V - with remote transfert
Excl. Tax
Excl. Tax
Description
This Acti9 iPRD65r surge arrester protects 4P installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for very high risk level and incoming panel board. It offers remote reporting of the "cartridge must be changed" message. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. It is compatible with TT and TN-S earthing system. The Uc maximum continuous operating voltage in common mode (L/PE or N/PE) is 350VAC. The Up Voltage protection level in common mode (L/PE or N/PE) is 1.5kV. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The weight is 517g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9L65401 |
[uc] Maximum Continuous Operating Voltage | common mode: 350 V L/PE, common mode: 350 V N/PE |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker IC60N 50 A curve C - Icu 10 kA, associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker NG125N 50 A curve C - Icu 25 kA, associated circuit breaker NG125H 100 A curve C - Icu 36 kA, associated circuit breaker NG125L 100 A curve C - Icu 50 kA, associated fuse gG 80 A - Icu 50 kA |
Disconnector device type | associated circuit breaker IC60N 50 A curve C - Icu 10 kA, associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker NG125N 50 A curve C - Icu 25 kA, associated circuit breaker NG125H 100 A curve C - Icu 36 kA, associated circuit breaker NG125L 100 A curve C - Icu 50 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TN-C-S |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 L/PE, common mode <1.5 kV type 2 N/PE |
Maximum Discharge Current | common mode: 65 kA L/PE, common mode: 65 kA N/PE |
Nominal Discharge Current | common mode: 20 kA (L/PE), common mode: 20 kA (N/PE) |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV |
Surge Arrester Type | electrical distribution network |
Weight | 544.0 g |
Package1 Length*Width*Height | 9.2 cm x 8.2 cm x 7.7 cm |
Country of Manufacturing | China |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD65r |
connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
depth | 69 mm |
device application | distribution |
device short name | iPRD65r |
height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.517 kg |
operating altitude | 2000 m |
Poles Description | 4P |
product certifications | CE |
Product Name | Acti9 iPRD |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | KEMA-KEUR, NF |
range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.6 mA, 0.003 mA |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
width | 72 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |