IPRD40r modular surge arrester - 3P + N - 350V - with remote transfert

A9L40601
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iPRD40r surge arrester protects 3P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for high risk level in incoming panel board. It offers remote reporting of the "cartridge must be changed" message. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. It is compatible with TT and TN-S earthing system. The Imax rated discharge current is 40kA. The In nominal discharge current is 15kA. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level is 1.4kV in common mode (N/PE) and in differential mode (L/N). The Un rated service voltage is 230VAC or 400VAC. The operating frequency is 50Hz or 60Hz. The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The width in 9mm pitches is 8. The weight is 450g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9L40601
[uc] Maximum Continuous Operating Voltage common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N
[ut] Temporary Overvoltage 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode
9 Mm Pitches 8
Disconnector Device Type associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA
Disconnector device type associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA
Earthing System TT, TN-S
Maximum [up] Voltage Protection Level common mode <1.4 kV type 2 N/PE, differential mode <1.4 kV type 2 L/N
Maximum Discharge Current common mode: 40 kA L/PE, common mode: 40 kA N/PE, differential mode: 40 kA L/N
Nominal Discharge Current common mode: 15 kA (L/PE), common mode: 15 kA (N/PE), differential mode: 15 kA (L/N)
Remote Signalling with
Signal Contacts Composition 1 SD (1 C/O)
Signalling Circuit Voltage 0.25 A/250 V AC 50/60 Hz
Surge Arrester Class Type type 2
Surge Arrester Technology MOV + GDT
Surge Arrester Type electrical distribution network
Weight 452.0 g
Package1 Length*Width*Height 9.3 cm x 8.3 cm x 8.0 cm
Country of Manufacturing China
[ue] Rated Operational Voltage 230/400 V AC (+/- 10 %) at 50/60 Hz
ambient air temperature for operation -25-60 °C
ambient air temperature for storage -40-85 °C
colour white (RAL 9003)
compatibility code iPRD40r
connections - terminals tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm²
depth 69 mm
device application distribution
device short name iPRD40r
height 85 mm
IK degree of protection IK03 conforming to IEC 62262
mounting mode clip-on (DIN rail)
net weight 0.421 kg
operating altitude 2000 m
Poles Description 3P + N
product certifications CE
Product Name Acti9 iPRD
product or component type surge arrester with pluggable cartridge
Quality Labels NF, KEMA-KEUR
range Acti9
range of product iPRD
relative humidity 5-95 %
Residual Current 0.6 mA, 0.003 mA
standards EN 61643-11:2012, IEC 61643-11:2011
Tightening Torque 2.5-2.5 N.m
width 72 mm
ambient air temperature for operation -25-60 °C
standards EN 61643-11:2012, IEC 61643-11:2011
tightening torque 2.5-2.5 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: IPRD40r modular surge arrester - 3P + N - 350V - with remote transfert
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

NG125 - circuit breaker - NG125N - 4P - 40A - C curve
18654

In stock