
IPRD40 modular surge arrester - 3P + N - 350V
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
IPRD40 modular surge arrester - 3P + N - 350V
Description
This Acti9 iPRD40 surge arrester protects 3P+N installations. It allows quick replacement of damaged cartridges. This Type 2 device is recommended for high risk level and incoming panel board. It can be turned over to allow the phase/neutral/earth cables to enter through either the top or the bottom. The associated circuit breaker Isc breaking capacity can go up to 50kA. This Acti9 iPRD40 is compatible with TT and TN-S earthing system. The Imax rated discharge current is 40kA. The In nominal discharge current is 15kA. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level is 1.4kV in common mode (N/PE) and in differential mode (L/N). The Un rated service voltage is 230VAC or 400VAC. The operating frequency is 50Hz or 60Hz. The dimensions are (W) 72mm x (H) 85mm x (D) 69mm. The width in 9mm pitches is 8. The weight is 450g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L40600 |
[uc] Maximum Continuous Operating Voltage | common mode: 260 V N/PE, common mode: 350 V L/PE, differential mode: 350 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode, 442 V L/PE 5 s withstand, 1453 V L/PE 200 ms safe failure mode |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Disconnector device type | associated circuit breaker iC60H 50 A curve C - Icu 15 kA, associated circuit breaker IC60N 40 A curve C - Icu 10 kA, associated circuit breaker NG125H 63 A curve C - Icu 36 kA, associated circuit breaker NG125L 63 A curve C - Icu 50 kA, associated circuit breaker NG125N 40 A curve C - Icu 25 kA, associated fuse gG 63 A - Icu 15 kA, associated fuse gG 80 A - Icu 50 kA |
Earthing System | TT, TN-S |
Maximum [up] Voltage Protection Level | common mode <1.4 kV type 2 N/PE, differential mode <1.4 kV type 2 L/N |
Maximum Discharge Current | common mode: 40 kA L/PE, common mode: 40 kA N/PE, differential mode: 40 kA L/N |
Nominal Discharge Current | common mode: 15 kA (L/PE), common mode: 15 kA (N/PE), differential mode: 15 kA (L/N) |
Remote Signalling | without |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
Weight | 440.0 g |
Package1 Length*Width*Height | 9.5 cm x 8.0 cm x 8.0 cm |
Country of Manufacturing | China |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD40 |
connections - terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
depth | 69 mm |
device application | distribution |
device short name | iPRD40 |
height | 85 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 0.414 kg |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE |
Product Name | Acti9 iPRD |
product or component type | surge arrester with pluggable cartridge |
Quality Labels | KEMA-KEUR, NF |
range | Acti9 |
range of product | iPRD |
relative humidity | 5-95 % |
Residual Current | 0.003 mA, 0.6 mA |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
width | 72 mm |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
tightening torque | 2.5-2.5 N.m |