IPF K 20 modular surge arrester - 3 poles + N - 340V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
IPF K 20 modular surge arrester - 3 poles + N - 340V
Excl. Tax
Excl. Tax
Description
This Acti9 iPF K 20 product is a modular surge arrester. It protects 3P+N installations. The Imax maximum discharge current is 20kA .The In nominal discharge current is 5kA. The multi-pole single-piece surge arrester range is adapted for TT, TN-S, TN-C earthing systems. This type 2 incoming protection surge arrester is recommended for a medium risk level. The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and is 340VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 340VAC. The Up Voltage protection level is 1.5kV in common mode (between neutral and earth) and is 1.1kV in differential mode (between phase and neutral). The Ue rated operational voltage is 230VAC or 400VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 72mm x (H) 81mm x (D) 69mm. The weight is 420g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with IEC 61643-11 and EN 61643-11 standards.
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | A9L15693 |
[uc] Maximum Continuous Operating Voltage | common mode: 340 V L/PE, common mode: 260 V N/PE, differential mode: 340 V L/N |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 442 V L/PE 5 s withstand, 1200 V N/PE 200 ms withstand, 1453 V L/PE 200 ms withstand |
9 Mm Pitches | 8 |
Disconnector Device Type | associated circuit breaker iK60N 20 A curve C - Icu 6 kA, associated fuse gG 25 A - Icu 25 kA |
Disconnector device type | associated circuit breaker iK60N 20 A curve C - Icu 6 kA, associated fuse gG 25 A - Icu 25 kA |
Earthing System | TT, TN-S |
Maximum [up] Voltage Protection Level | common mode <1.5 kV type 2 N/PE, differential mode <1.1 kV type 2 L/N |
Maximum Discharge Current | common mode: 20 kA L/PE, common mode: 20 kA N/PE, differential mode: 20 kA L/N |
Nominal Discharge Current | common mode: 5 kA (L/PE), common mode: 5 kA (N/PE), differential mode: 5 kA (L/N) |
Remote Signalling | without |
Signalling Circuit Voltage | 0.25 A/250 V AC 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
Weight | 383.0 g |
Package1 Length*Width*Height | 8.1 cm x 8.0 cm x 7.0 cm |
Country of Manufacturing | China |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
ambient air temperature for operation | -25-60 °C |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPF K 20 |
connections - terminals | tunnel type terminal (top or bottom) 25-25 mm² rigid, tunnel type terminal (top or bottom) 16-16 mm² flexible, tunnel type terminal (top or bottom) 16-16 mm² flexible with ferrule |
depth | 69 mm |
device application | distribution |
device short name | iPF K |
height | 81 mm |
IK degree of protection | IK03 conforming to IEC 62262 |
mounting mode | clip-on (DIN rail) |
net weight | 420 g |
operating altitude | 2000 m |
Poles Description | 3P + N |
product certifications | CE, EAC |
Product Name | Acti9 iPF K |
product or component type | surge arrester |
range | Acti9 |
range of product | iPF K |
relative humidity | 5-95 % |
Residual Current | 0.003 mA |
standards | IEC 61643-11:2011 |
Tightening Torque | 3.5-3.5 N.m |
width | 72 mm |
Wire Stripping Length | 11 mm |
ambient air temperature for operation | -25-60 °C |
standards | IEC 61643-11:2011 |
tightening torque | 3.5-3.5 N.m |