Activity |
IDSIG |
Pincode Group |
default |
Part Number |
XA2EW31M1 |
Country of Manufacturing |
China |
[Ie] rated operational current |
0.27 A at 250 V, DC-13, Q600, 3 A at 240 V, AC-15, A600 |
[Ith] conventional free air thermal current |
10:00 AM |
[Ui] rated insulation voltage |
600 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage |
6 kV conforming to IEC 60947-1 |
[Us] rated supply voltage |
220 V AC 50/60 Hz |
ambient air temperature for operation |
-25-55 °C |
ambient air temperature for storage |
-40-70 °C |
bezel material |
plastic |
bulb base |
BA 9s |
compatibility code |
XA2E |
connections - terminals |
screw clamp terminals, clamping capacity: 2 x 1.5 mm², screw clamp terminals, clamping capacity: 1 x 2.5 mm², Faston terminals, connection size: 6.3 mm, screw clamp terminals, clamping capacity: 1 x 0.5 mm² |
contact operation |
slow-break |
current consumption |
< 20 mA |
depth |
79.5 mm |
device short name |
XA2 |
electrical durability |
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |
fixing center |
>= 30 x 40 mm (panel) - thickness: 1-5 mm |
fixing mode |
fixing nut recommended torque: 2.2 N.m (Us +/- 10 %) |
height |
42 mm |
IK degree of protection |
IK03 conforming to IEC 60529 |
IP degree of protection |
IP65 |
light source |
LED |
mechanical durability |
1500000 cycles |
mounting diameter |
22 mm |
net weight |
0.064 kg |
operating position |
any position |
operator profile |
white flush |
overvoltage category |
class I conforming to IEC 536 |
product certifications |
CE, CCC |
product or component type |
complete illuminated push-button |
protective treatment |
TC |
range of product |
Easy Harmony XA2 |
sale per indivisible quantity |
1 |
service life |
10000 h |
shape of signaling unit head |
round |
shock resistance |
70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection |
10 A gL fuse conforming to IEC 60269-1 |
signalling type |
steady |
standards |
GB 14048.1, GB 14048.5, IEC 60947-5-1, IEC 60947-1 |
supply voltage limits |
176-242 V AC |
tightening torque |
0.8-0.8 N.m |
type of operator |
spring return |
vibration resistance |
10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
width |
30 mm |
contacts type and composition |
1 NO |
vibration resistance |
10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation |
-25-55 °C |
standards |
GB 14048.1, GB 14048.5, IEC 60947-5-1, IEC 60947-1 |
[Ie] rated operational current |
0.27 A at 250 V, DC-13, Q600, 3 A at 240 V, AC-15, A600 |
Electrical Durability |
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4, 500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-4 |