Intermediate switch, S-Classic, 10A, 250V, 1 gang
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Intermediate switch, S-Classic, 10A, 250V, 1 gang
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 250 V AC |
Part Number | E31IA |
Activity | HDCWD |
Actuator | rocker |
control type | rocker |
device application | control |
device mounting | surface, flush |
Material | base: PC (polycarbonate), red |
Number of Gangs | 1 gang |
product or component type | switch |
range | S-Classic |
range of product | S-Classic |
Switch Function | intermediate |