interface plug-in relay - Zelio RXG - 2C/O standard -12VDC-5A - with LTB and LED
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
interface plug-in relay - Zelio RXG - 2C/O standard -12VDC-5A - with LTB and LED
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RXG22JD |
Rated current | 5:00 AM |
[Ithe] conventional enclosed thermal current | 5 A at -40-55 °C |
[Uc] control circuit voltage | 12 V DC |
[Ui] rated insulation voltage | 250 V conforming to IEC, 300 V conforming to CSA, 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 6 kV 1.2/50 µs |
ambient air temperature for storage | -40-85 °C |
contacts material | silver alloy (AgSnO2In2O3) |
control type | lockable test button |
device short name | RXG |
dielectric strength | 1000 V AC between contacts with micro disconnection, 5000 V AC between coil and contact with reinforced insulation, 3000 V AC between poles with basic insulation |
drop-out voltage threshold | >= 0.1 Uc DC |
IP degree of protection | IP40 |
load current | 5 A at 250 V AC |
maximum switching capacity | 1250 VA |
maximum switching voltage | 250 V AC, 30 V DC |
mechanical durability | 10000000 cycles |
minimum switching capacity | 50 mW at 10 mA, 5 V DC |
mounting position | any position |
net weight | 0.02 kg |
operating rate | <= 1800 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 20 ms |
overvoltage category | III |
pollution degree | 2 |
product certifications | CSA, CE, EAC, UL, DNV-GL |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
relative humidity | 10-85 % |
series name | interface relay |
shock resistance | 20 gn in operation, 100 gn not in operation |
test levels | level A group mounting |
utilisation coefficient | 20% |
contacts type and composition | 2 C/O |
Reset time | 20 ms |
Torque value | 0.8 N.m |
Resistance | 270 Ohm +/- 10 % |
vibration resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation, 5 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)not in operation |
status LED | with |
ambient air temperature for operation | -40-70 °C |
standards | UL 508, IEC 61810-1, CSA C22.2 No 14 |
local signalling | flag |
[Ie] rated operational current | 5 A at 30 V (DC) conforming to UL, 5 A at 30 V (DC) conforming to IEC, 5 A at 250 V (AC) conforming to IEC, 5 A at 250 V (AC) conforming to UL |
safety reliability data | B10d = 100000 |
insulation resistance | 1000 MOhm at 500 V DC |
Device Presentation | complete product |
Colour of Cover | standard |
Electrical Insulation Class | class F |
Contact Resistance | 100 mOhm |
Electrical Durability | 100000 cycles for NO resistive load at 55 °C, 100000 cycles for NC resistive load at 55 °C |