Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 12 VDC - 24 VAC 50/60Hz

A9C30115
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iTLi is a modular impulse relay. It is a changeover contact with 1 normally open and 1 normally close contact. Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 24VAC or 12VDC control voltage. Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22. The switching frequency is 5 switching operations/minute or 100 switching operations/day. The duration of the command order should be between 50ms to 1s. It is mainly used for lighting control applications. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Pollution degree is 3. Overvoltage category is IV. The dimensions are (W) 18mm x (H) 84mm x (D) 60mm. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is from -20°C to 50°C. The storage temperature is from -40°C to 70°C. This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9C30115
[Uc] control circuit voltage 24 V AC 50/60 Hz, 12 V DC
9 Mm Pitches 2
Control Signal Type impulse
Impulse Duration 50 ms...1 s
Noise Level 60 dB
pole contact composition 1 NO + 1 NC
Remote Control Type illuminated push-button 3 mA
Switching Frequency 5 switching operations/minute, 100 switching operations/day
Tropicalisation 2
Weight 112 g
Package1 Length*Width*Height 8.5 cm x 1.7 cm x 7.5 cm
Country of Manufacturing Belgium
ambient air temperature for operation -20-50 °C
ambient air temperature for storage -40-70 °C
compatibility code iTLi
connections - terminals control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule
control type remote and manual control, coil deconnection
depth 60 mm
device application changeover relay
device short name iTLi
Electrical Durability AC-21: 200000 cycles, AC-22: 100000 cycles
height 84 mm
IP degree of protection IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure)
local signalling ON/OFF indication
Market Segment small commercial, residential
mounting mode fixed
mounting support DIN rail
network frequency 50/60 Hz
network type AC
Poles Description 2P
pollution degree 3
product certifications GOST, CCC
Product Name Acti9 iTL
product or component type impulse relay
Quality Labels CEBEC, NF, IMQ, VDE, KEMA
range Acti9
Range Compatibility Acti 9 iATEt, Acti 9 iATLc, Acti 9 iATLc+s, Acti 9 iATLm, Acti 9 iATLs, Acti 9 iETL iTL 16, Acti 9 iATLc+c
range of product iTL
relative humidity 95-95 % at 55-55 °C
standards EN 669-2-2, EN 669-1
Tightening Torque 1-1 N.m
width 18 mm
Wire Stripping Length 11 mm
ambient air temperature for operation -20-50 °C
standards EN 669-2-2, EN 669-1
local signalling ON/OFF indication
tightening torque 1-1 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 12 VDC - 24 VAC 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.