
Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 110 VDC - 230...240 VAC 50/60Hz
Description
This Acti9 iTLi is a modular impulse relay. It is a changeover contact with 1 normally open and 1 normally close contact. Rated current is 16A, 24VAC to 250VAC operating voltage and it operates with 230VAC to 240VAC or 110VDC control voltage. Electrical endurance goes up to 200000 cycles for AC-21 or 100000 cycles for AC-22. The switching frequency is 5 switching operations/minute or 100 switching operations/day. The duration of the command order should be between 50ms to 1s. It is mainly used for lighting control applications. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Pollution degree is 3. Overvoltage category is IV. The dimensions are (W) 18mm x (H) 84mm x (D) 60mm. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is from -20°C to 50°C. The storage temperature is from -40°C to 70°C. This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C30815 |
[Uc] control circuit voltage | 230...240 V AC 50/60 Hz, 110 V DC |
9 Mm Pitches | 2 |
Control Signal Type | impulse |
Impulse Duration | 50 ms...1 s |
Noise Level | 60 dB |
pole contact composition | 1 NO + 1 NC |
Remote Control Type | illuminated push-button 3 mA |
Switching Frequency | 5 switching operations/minute, 100 switching operations/day |
Tropicalisation | 2 |
Weight | 112.0 g |
Package1 Length*Width*Height | 8.5 cm x 1.7 cm x 7.5 cm |
Country of Manufacturing | Belgium |
ambient air temperature for operation | -20-50 °C |
ambient air temperature for storage | -40-70 °C |
compatibility code | iTLi |
connections - terminals | control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid, control circuit: tunnel type terminals 1 cable(s) 0.5-4 mm² rigid with cable end, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible, control circuit: tunnel type terminals 1 cable(s) 1-4 mm² flexible with ferrule, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² rigid with cable end, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible, power circuit: tunnel type terminals 1 cable(s) 1.5-4 mm² flexible with ferrule |
control type | coil deconnection, remote and manual control |
Depth | 60 mm |
device application | changeover relay |
device short name | iTLi |
Electrical Durability | AC-21: 200000 cycles, AC-22: 100000 cycles |
Height | 84 mm |
IP degree of protection | IP20 conforming to IEC 60529 (on opening), IP40 conforming to IEC 60529 (in enclosure) |
local signalling | ON/OFF indication |
Market Segment | small commercial, residential |
mounting mode | fixed |
mounting support | DIN rail |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 |
product certifications | CCC, GOST |
Product Name | Acti9 iTL |
product or component type | impulse relay |
Quality Labels | CEBEC, NF, IMQ, KEMA, VDE |
Range | Acti9 |
Range Compatibility | Acti 9 iATEt, Acti 9 iATL4, Acti 9 iATLc, Acti 9 iATLc+s, Acti 9 iATLm, Acti 9 iATLs, Acti 9 iATLz, Acti 9 iETL iTL 16, Acti 9 iATLc+c, Acti 9 iATL24 |
range of product | iTL |
relative humidity | 95-95 % at 55-55 °C |
standards | EN 669-1, EN 669-2-2 |
Tightening Torque | 1-1 N.m |
width | 18 mm |
Wire Stripping Length | 11 mm |
ambient air temperature for operation | -20-50 °C |
standards | EN 669-1, EN 669-2-2 |
local signalling | ON/OFF indication |
tightening torque | 1-1 N.m |