Illuminated push button, metal, flush, orange, Ø22, spring return, <= 250 V, 1 NO + 1 NC

XB4BW3565
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XB4BW3565
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
[Us] rated supply voltage <= 250 V
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
bulb base BA 9s
cap/operator or lens colour orange
compatibility code XB4
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
contact operation slow-break
contacts material silver alloy (Ag/Ni)
depth 101 mm
device short name XB4
electrical reliability λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4
fixing collar material zamak
height 47 mm
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
light source bulb not included
mechanical durability 10000000 cycles
mounting diameter 22 mm
net weight 0.097 kg
operator profile orange flush
positive opening with conforming to EN/IEC 60947-5-1 appendix K
product certifications UL listed, CSA, DNV, LROS (Lloyds register of shipping), BV, GL
product or component type illuminated push-button
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
shape of screw head cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
signalling type steady
Terminals description ISO n°1 (21-22)NC, (13-14)NO
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
type of operator spring return
width 30 mm
contacts type and composition 1 NO + 1 NC
NEMA degree of protection NEMA 13, NEMA 4X
Operator additional information with plain lens
Light block supply direct <2.4 W
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Contacts usage standard contacts
Operating force 3.5 N NC changing electrical state, 3.8 N
Operating travel 1.5 mm (NC changing electrical state), 2.6 mm (NO changing electrical state), 4.3 mm (total travel)
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-55 °C
standards EN/IEC 60947-1, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-5-1, UL 508, EN/IEC 60947-5-4, EN/IEC 60947-5-5, JIS C8201-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Device Presentation complete product
Electrical Shock Protection Class class I conforming to IEC 60536
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Illuminated push button, metal, flush, orange, Ø22, spring return, <= 250 V, 1 NO + 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBZ32

Out of stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

light block with body/fixing collar for BA9s bulb 250V 1NO+1NC
ZB4BW065

Out of stock

orange flush illuminated pushbutton head Ø22 spring return for BA9s bulb
ZB4BW35

In stock