
calcActive())">
IEC long time rating plug, MicroLogic trip units, standard setting Ir (0.4 to 1 x In)
33542
AEDÂ 118.62
AEDÂ 79.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33542
IEC long time rating plug, MicroLogic trip units, standard setting Ir (0.4 to 1 x In)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IEC long time rating plug, MicroLogic trip units, standard setting Ir (0.4 to 1 x In)
AEDÂ 118.62
AEDÂ 79.00
Product Details
Activity | PPACB |
---|---|
Part Number | 33542 |
Trip Unit Name | MicroLogic |
device application | control |
product or component type | long time rating plug |
range | MasterPact, ComPact |
Range Compatibility | Masterpact (MasterPact NT), Masterpact (MasterPact NW), ComPact (ComPact NS630b...1600), ComPact (ComPact NS1600b...3200) |
range of product | ComPact NS630b...1600, ComPact NS1600b...3200 |
Long time pick-up adjustment range | 0.4...1 x In |
Long time pick-up adjustment type Ir | adjustable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account