IDPN - circuit breaker - iDPN N - 1P + N - 40A - C curve

A9N21561
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Clario iDPN N product is a low voltage miniature circuit breaker (MCB). It is a 1P+N circuit breaker with 1 protected pole and 40A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 10kA at 230VAC conforming to IEC 60947-2 standard and at conforming to standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. It is suitable for isolation in the industrial sector according to IEC/EN 60898-1 standard. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. Pollution degree is 3. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 81mm x (D) 78mm. The weight is 115g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 70°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9N21561
[ics] Rated Service Breaking Capacity 6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 7.5 kA 75 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 400 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-2
9 Mm Pitches 2
Breaking Capacity 10 kA Icu at 230 V AC 50/60 Hz conforming to IEC 60947-2, 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
breaking capacity 10 kA Icu at 230 V AC 50/60 Hz conforming to IEC 60947-2|6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Breaking Capacity Code N
Comb Busbar and Distribution Block Compatibility Clario
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection separate block
Limitation Class 3 conforming to EN/IEC 60898-1
Locking Options Description padlocking device
Magnetic Tripping Limit 5...10 x In
Neutral Position left
Number of Protected Poles 1
suitability for isolation yes
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-1
Weight 120.0 g
Package1 Length*Width*Height 1.8 cm x 8.8 cm x 7.6 cm
Country of Manufacturing France
[in] Rated Current 40 A
[ue] Rated Operational Voltage 230 V AC 50/60 Hz between phase and neutral
ambient air temperature for operation -25-70 °C
ambient air temperature for storage -40-70 °C
colour white
compatibility code iDPN
connections - terminals tunnel type terminals downstream 0.33-10 mm² flexible, tunnel type terminals downstream 0.75-16 mm² rigid, tunnel type terminals upstream 0.33-10 mm² flexible, tunnel type terminals upstream 0.75-16 mm² rigid
control type toggle
depth 78 mm
device application distribution
device short name iDPN N
Electrical Durability 10000 cycles
height 81 mm
IP degree of protection IP20 conforming to IEC 60529
local signalling ON/OFF indication
Market Segment small commercial, residential
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 115 g
network frequency 50/60 Hz
network type AC
operating altitude 2000 m
Poles Description 1P + N
pollution degree 3 conforming to IEC 60947-1
Product Name iDPN
product or component type miniature circuit-breaker
range Clario
range of product Clario
relative humidity 95-95 % at 55-55 °C
standards EN/IEC 60898-1, EN/IEC 60947-2
Tightening Torque 2-2 N.m
width 18 mm
Wire Stripping Length 13 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: IDPN - circuit breaker - iDPN N - 1P + N - 40A - C curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
A9N26924

In stock

AED 51.00
AED 76.81
Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
A9N26929

In stock

AED 104.00
AED 155.02
Clario - earth leakage add-on block - Vigi iDPN - 1P + N - 40A - 30mA
A9N21683

In stock

AED 139.00
AED 207.65
MX Shunt Trip MX plus 1 OF 24Vac dc
A9N26948

In stock

AED 126.00
AED 188.53
Acti 9 - Auxiliary contact alarm SD ac dc
A9N26927

In stock

AED 87.00
AED 130.25
MX Shunt trip 12-24Vac 12-24Vdc
A9N26478

In stock

AED 206.00
AED 308.79
MX Shunt trip 415Vac 110-130Vdc
A9N26476

In stock

AED 125.00
AED 187.02
MX Shunt Trip MX plus 1 OF 220-415Vac dc
A9N26946

In stock

AED 109.00
AED 163.24