ICT plus 20A 1P Uc 230VAC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
ICT plus 20A 1P Uc 230VAC
Excl. Tax
Excl. Tax
Description
This Acti9 iCT+ is a low votage silent modular contactor. It is a 1P remote control device with 1 normally open contact. The rated current is 20A for AC-7a and 20A for AC-7b. The Ue rated operational voltage is 250VAC. The Uc control voltage is 230VAC. It is especially accurate for LED lighting control thanks to its crossing technology. This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications. This product is compliant with EN/IEC 60669-2-2. Electrical endurance goes up to 5000000 cycles. The maximum switching operations is 6 per minute. The Ui rated insulation voltage is 300VAC. Pollution degree is 3. It is DIN rail mountable. Its width is 2 pitches of 9mm. The product color is white (RAL9003). The dimensions are (W) 81mm x (H) 18mm x (D) 60mm. The weight is 70g. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 55°C. The storage temperature is from -40°C to 60°C.
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9C15030 |
[Uc] control circuit voltage | 230 V AC 50 Hz |
[ui] Rated Insulation Voltage | 300 V |
9 Mm Pitches | 2 |
Control Signal Type | maintained |
hold-in power consumption in VA | 1.1-1.1 VA |
inrush power in VA | 11 VA |
Maximum Power | 3.6 kW at 250 V AC |
Noise Level | 10 dB |
pole contact composition | 1 NO |
Switching Frequency | 6 switching operation/minute |
Tropicalisation | 2 conforming to IEC 60068-1 |
Weight | 90.0 g |
Package1 Length*Width*Height | 9.5 cm x 3.0 cm x 7.5 cm |
Country of Manufacturing | Belgium |
[Ie] rated operational current | 20 A AC-7A, 20 A AC-7B |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
ambient air temperature for operation | -5-55 °C |
ambient air temperature for storage | -40-60 °C |
colour | white |
compatibility code | iCT+ |
connections - terminals | tunnel type terminal2 cable(s) 1.5-1.5 mm² rigid, tunnel type terminal2 cable(s) 1.5-1.5 mm² flexible with ferrule, tunnel type terminal2 cable(s) 2.5-2.5 mm² rigid, tunnel type terminal2 cable(s) 2.5-2.5 mm² flexible, tunnel type terminal1 cable(s) 4-4 mm² rigid, tunnel type terminal1 cable(s) 4-4 mm² flexible |
control type | remote control |
depth | 60 mm |
device application | control circuit |
device short name | iCT+ |
Electrical Durability | 5000000 cycles |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
local signalling | color indicator |
Market Segment | residential, small commercial |
mechanical durability | 5000000 cycles |
mounting mode | clip-on |
mounting support | 35 mm symmetrical DIN rail |
net weight | 70 g |
network frequency | 50 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 1P |
pollution degree | 3 |
product certifications | NF |
product compatibility | no auxiliary |
Product Name | Acti9 iCT+ |
product or component type | contactor |
range | Acti9 |
range of product | iCT |
relative humidity | 95-95 % at 55-55 °C |
standards | EN 60669-2-1 |
Tightening Torque | 1-1 N.m |
width | 18 mm |
Wire Stripping Length | 10 mm |
ambient air temperature for operation | -5-55 °C |
standards | EN 60669-2-1 |
[Ie] rated operational current | 20 A AC-7A, 20 A AC-7B |
local signalling | color indicator |
product compatibility | no auxiliary |
Maximum Power | 3.6 kW at 250 V AC |
[Ui] rated insulation voltage | 300 V |
tightening torque | 1-1 N.m |