
ICT 25A 2NO 2NC 220...240V 50Hz contactor
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
ICT 25A 2NO 2NC 220...240V 50Hz contactor
Description
This Acti9 iCT is a modular contactor. It is a 4P remote control device with 2 normally open contacts and 2 normally close contacts. The In rated current is 25A for AC-7a and 8.5A for AC-7b. The Ue rated operational voltage is 400VAC. The Uc control voltage is 220VAC to 240VAC. This device could be used for control circuits. It is compatible with all the Acti9 control auxiliaries, for lighting, heating & ventilation control applications. This device could be used for remote switching lighting loads, small motors (fans, mixers) or HVAC system applications. This product is compliant with IEC/EN 61095 standard. Electrical endurance goes up to 100000 cycles for AC-7A or AC-1, 30000 cycles for AC-7C, AC-7B, AC-3, AC-5A or AC-5B The maximum switching operations is 6 per minute. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. Pollution degree is 2. It is DIN rail mountable. Its width is 4 pitches of 9mm. The product color is white (RAL9003). The dimensions are (W) 81mm x (H) 36mm x (D) 60mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is from -5°C to 60 °C. The storage temperature is from -40°C to 70°C.
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C20838 |
[Uc] control circuit voltage | 220...240 V AC 50 Hz |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Control Signal Type | maintained |
hold-in power consumption in VA | 4.6-4.6 VA |
inrush power in VA | 34 VA |
Maximum Power | 1.6 W at 400 V AC |
Noise Level | 30 dB |
pole contact composition | 2 NO + 2 NC |
Switching Frequency | 100 switching operations/day |
Tropicalisation | 2 conforming to EN 60947-4-1, 2 conforming to EN 61095, 2 conforming to IEC 1095 |
Weight | 236.0 g |
Package1 Length*Width*Height | 12.2 cm x 1.1 cm x 4.2 cm |
Country of Manufacturing | Belgium |
[Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
[ue] Rated Operational Voltage | 400 V AC 50 Hz |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iCT |
connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 1-4 mm² flexible, power circuit: tunnel type terminals1 cable(s) 1.5-6 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
control type | remote control |
depth | 60 mm |
device application | motor-heating-lighting |
device short name | iCT |
Electrical Durability | 100000 cycles IEC/EN 61095 25 A 50 Hz AC-7A, 30000 cycles IEC/EN 61095 8.5 A 50 Hz AC-7B, 30000 cycles IEC/EN 61095 50 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 50 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b |
heat dissipation | 1.6-1.6 W at 50/60 Hz |
height | 81 mm |
IP degree of protection | IP20 |
local signalling | action indicator |
Market Segment | small commercial, residential |
mechanical durability | 1000000 cycles |
mounting mode | clip-on |
mounting support | 35 mm symmetrical DIN rail |
network frequency | 50 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 4P |
pollution degree | 2 |
product compatibility | iACTc, iATEt, iACTp, iACTs |
Product Name | Acti9 iCT |
product or component type | contactor |
range | Acti9 |
range of product | iCT |
relative humidity | 95-95 % at 55-55 °C |
standards | IEC/EN 61095 |
Tightening Torque | control circuit: 0.8-0.8 N.m, power circuit: 0.8-0.8 N.m |
width | 36 mm |
ambient air temperature for operation | -5-60 °C |
standards | IEC/EN 61095 |
[Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
local signalling | action indicator |
product compatibility | iACTc, iATEt, iACTp, iACTs |
Maximum Power | 1.6 W at 400 V AC |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 0.8-0.8 N.m |