
calcActive())">
iC60N - earth leakage circuit breaker - 1P + N - C curve - 16 A - 30 mA - 240 V
A9D64816
AED 175.39
AED 128.00
AED 175.39
AED 175.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9D64816
iC60N - earth leakage circuit breaker - 1P + N - C curve - 16 A - 30 mA - 240 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | HDCFD |
---|---|
Part Number | A9D64816 |
[ics] Rated Service Breaking Capacity | 6000 A at 240 V AC 50/60 Hz |
[Icw] rated short-time withstand current | Icw: 250 A during 8/20 µs impulse withstand |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
breaking capacity | 6000 A Icn at 240 V AC 50/60 Hz |
Breaking Capacity Code | N |
Circuit Breaker Application | distribution |
Comb Busbar and Distribution Block Compatibility | NO |
Contact Position Indicator | yes |
Curve Code | C |
Device Location in System | outgoer |
Earthing System | TN |
Earth-leakage Protection | integrated |
Earth-leakage Protection Class | type A |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 30 mA |
Limitation Class | 3 |
Locking Options Description | ON/OFF locking facilities |
Neutral Position | left |
Number of Protected Poles | 1 |
Provision for Padlocking | padlockable with padlock Ø 4 mm |
Residual Current Tripping Technology | voltage dependent |
suitability for isolation | yes |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
ambient air temperature for storage | -40-85 °C |
colour | white |
connections - terminals | screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible |
control type | toggle |
depth | 77.5 mm |
device short name | iC60N RCBO |
Electrical Durability | 5000 cycles |
height | 110 mm |
IP degree of protection | IP20 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 205 g |
network frequency | 50 Hz |
network type | AC |
Poles Description | 1P + N |
product or component type | residual current breaker with overcurrent protection (RCBO) |
range | Acti9 |
range of product | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection |
ambient air temperature for operation | -15-60 °C |
standards | IEC 61009-1, IEC 61009-2-2 |
local signalling | ON/OFF indication |
[Ui] rated insulation voltage | 400 V AC 50/60 Hz |
tightening torque | power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom |