IC60L - miniature circuit breaker - 3P - 4A - MA curve

A9F90304
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iC60L is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles, 4A rated current and MA tripping curve. The rated short circuit breaking capacity goes up to 40kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker protects circuit against short circuit and overload current. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. The product can be clipped on a DIN rail. Its width is 6 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 54mm x (H) 85mm x (D) 78.5mm. The weight is 0.375kg. It has an IP20 degree of protection (as per IEC/EN 60529) on its terminals. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9F90304
[ics] Rated Service Breaking Capacity 10 kA 50 % conforming to EN 60947-2 - 380...415 V AC 50/60 Hz, 7.5 kA 50 % conforming to EN 60947-2 - 440 V AC 50/60 Hz, 10 kA 50 % conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz, 7.5 kA 50 % conforming to IEC 60947-2 - 440 V AC 50/60 Hz, 20 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz, 20 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN 60947-2, 500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2
9 Mm Pitches 6
Breaking Capacity 20 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 40 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
breaking capacity 15 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 40 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
Breaking Capacity Code L
Comb Busbar and Distribution Block Compatibility top or bottom: YES
Connection Pitch 18 mm between phases
Contact Position Indicator yes
Curve Code MA
Earth-leakage Protection separate block
Limitation Class 3 conforming to EN 60898-1, 3 conforming to IEC 60898-1
Magnetic Tripping Limit 12 x In +/- 20 %
Number of Protected Poles 3
overvoltage category IV
suitability for isolation yes conforming to EN 60947-2, yes conforming to IEC 60947-2
trip unit technology magnetic
Tropicalisation 2 conforming to IEC 60068-1
utilisation category category A conforming to EN 60947-2, category A conforming to IEC 60947-2
Weight 329.0 g
Package1 Length*Width*Height 9.2 cm x 7.1 cm x 5.3 cm
Country of Manufacturing Bulgaria
[in] Rated Current 4 A
[ue] Rated Operational Voltage 440 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 380...415 V AC 50/60 Hz
ambient air temperature for operation -35-70 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iC60
connections - terminals single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible
control type toggle
depth 78.5 mm
device application motor
device short name iC60L
Electrical Durability 10000 cycles
height 85 mm
IP degree of protection IP20 conforming to IEC 60529, IP20 conforming to EN 60529
local signalling trip indicator
Market Segment small commercial, residential
mechanical durability 20000 cycles
mounting mode fixed
mounting support DIN rail
net weight 0.375 kg
network frequency 50/60 Hz
network type AC
operating altitude 0...2000 m
Poles Description 3P
pollution degree 3 conforming to EN 60947-2, 3 conforming to IEC 60947-2
Product Name Acti9 iC60
product or component type miniature circuit-breaker
range Acti9
range of product iC60
relative humidity 95-95 % at 55-55 °C
standards IEC 60947-2, EN 60947-2
Tightening Torque 2-2 N.m top or bottom
width 54 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -35-70 °C
standards IEC 60947-2, EN 60947-2
local signalling trip indicator
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN 60947-2, 500 V AC 50/60 Hz conforming to IEC 60947-2
tightening torque 2-2 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: IC60L - miniature circuit breaker - 3P - 4A - MA curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

voltage release - iMN - tripping unit - 48 VAC
A9A26961

In stock

AED 278.00
AED 416.73
distribution connectors for 3 cables - set of 4
19091

In stock

AED 98.00
AED 192.60
Vigi iC60 - earth leakage add-on block - 3P - 25A - 30mA - AC type
A9V41325

In stock

AED 243.00
AED 363.62
Vigi iC60 - earth leakage add-on block - 3P - 63A - 300mA - AC type
A9V44363

In stock

AED 328.00
AED 491.12
distribution connectors for 3 cables - set of 3
19096

In stock

AED 66.79
AED 109.55
Rotary handle - for iC60 - black handle
A9A27005

In stock

AED 196.00
AED 293.93
Adapter mechanism for rotary handle iC60
A9A27008

In stock

AED 183.00
AED 274.70
energy sensor, PowerTag Monoconnect 63A 3P top and bottom position
A9MEM1540

In stock

AED 980.00
AED 1,315.84