IC60L - miniature circuit breaker - 1P - 2A - C curve

A9F94102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iC60L is a low voltage miniature circuit breaker (MCB). It has 1P with 1 protected pole, rated current 2A and C tripping curve. The rated short circuit breaking capacity goes up to 100kA at 220VAC to 240VAC conforming to EN/IEC 60947-2 standard and 15000A at 230VAC conforming to EN/IEC 60898-1 standard. It complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker is for protection against short circuit and overload current in all applications. Its unique VisiTrip indicator reduces intervention time by showing the faulty circuit. Its VisiSafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles. The Ui rated insulation voltage is 500VAC. Its limitation class 3 (according to EN/IEC60898-1) improves downstream circuit protection cost. It is DIN rail mountable. Its width is 2 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The dimensions are (W) 18mm x (H) 85mm x (D) 78.5mm. The weight is 0.215kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -35°C to 70°C. The storage temperature is -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9F94102
[ics] Rated Service Breaking Capacity 100 kA 100 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz, 100 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz, 100 kA 100 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz, 100 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz, 100 kA 100 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz, 100 kA 100 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz, 7500 A 50 % conforming to EN 60898-1 - 230 V AC 50/60 Hz, 7500 A 50 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz, 20 kA 100 % conforming to EN 60947-2 - 72 V DC, 20 kA 100 % conforming to IEC 60947-2 - 72 V DC, 25 kA 100 % conforming to EN 60947-2 - 12...60 V DC, 25 kA 100 % conforming to IEC 60947-2 - 12...60 V DC
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to EN 60947-2, 500 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2
9 Mm Pitches 2
Breaking Capacity 15000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 100 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 25 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
breaking capacity 15000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 100 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 25 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
Breaking Capacity Code L
Comb Busbar and Distribution Block Compatibility top or bottom: YES
Connection Pitch 18 mm between devices
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection without
Limitation Class 3 conforming to EN 60898-1, 3 conforming to IEC 60898-1
Magnetic Tripping Limit 8 x In +/- 20 %
Number of Protected Poles 1
overvoltage category IV
suitability for isolation yes conforming to EN 60898-1, yes conforming to EN 60947-2, yes conforming to IEC 60898-1, yes conforming to IEC 60947-2
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-1
utilisation category category A conforming to EN 60947-2, category A conforming to IEC 60947-2
Weight 113.3 g
Package1 Length*Width*Height 9.5 cm x 7.3 cm x 1.8 cm
Country of Manufacturing Bulgaria
[in] Rated Current 2 A
[ue] Rated Operational Voltage 220...240 V AC 50/60 Hz, 230 V AC 50/60 Hz, 12...60 V AC 50/60 Hz, 100...133 V AC 50/60 Hz, 72 V DC, 12...60 V DC
ambient air temperature for operation -35-70 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code iC60
connections - terminals single terminal (top or bottom) 1-25 mm² rigid, single terminal (top or bottom) 1-16 mm² flexible
control type toggle
depth 78.5 mm
device application distribution
device short name iC60L
Electrical Durability 10000 cycles
height 85 mm
IP degree of protection IP20 conforming to IEC 60529, IP20 conforming to EN 60529
local signalling trip indicator
Market Segment small commercial, residential
mechanical durability 20000 cycles
mounting mode fixed
mounting support DIN rail
net weight 0.215 kg
network frequency 50/60 Hz
network type AC, DC
operating altitude 0...2000 m
Poles Description 1P
pollution degree 3 conforming to EN 60947-2, 3 conforming to IEC 60947-2
Product Name Acti9 iC60
product or component type miniature circuit-breaker
range Acti9
range of product iC60
relative humidity 95-95 % at 55-55 °C
standards EN 60947-2, IEC 60898-1, EN 60898-1, IEC 60947-2
Tightening Torque 2-2 N.m top or bottom
width 18 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -35-70 °C
standards EN 60947-2, IEC 60898-1, EN 60898-1, IEC 60947-2
local signalling trip indicator
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN 60947-2, 500 V AC 50/60 Hz conforming to IEC 60947-2
tightening torque 2-2 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: IC60L - miniature circuit breaker - 1P - 2A - C curve
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

distribution connectors for 3 cables - set of 3
19096

In stock

AED 66.79
AED 109.55
Acti 9 - comb busbar - 1L - 18 mm pitch - 24 modules - 100A
A9XPH124

In stock

AED 82.00
AED 122.95
Acti 9 - comb busbar - 1L - 18 mm pitch - 57 modules - 100A
A9XPH157

In stock

AED 190.00
AED 284.76
voltage release - iMNx - tripping unit - 220..240 VAC
A9A26969

In stock

AED 264.00
AED 394.49
distribution connectors for 3 cables - set of 4
19091

In stock

AED 80.61
AED 192.60
voltage release - iMNs - tripping unit - 220..240 VAC
A9A26963

In stock

AED 264.00
AED 394.49
energy sensor, PowerTag Monoconnect 63A 1P+Wire top and bottom position
A9MEM1520

In stock

AED 337.68
AED 609.69
voltage release - iMX+OF - tripping unit - 12..24 VAC
A9A26948

In stock

AED 152.00
AED 227.87