IC60H - earth leakage circuit breaker - 1P + N - C curve - 10 A - 30 mA - 240 V

A9D14810
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 iC60 is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+N circuit breaker with 1 protected pole, 10A In rated current and C tripping curve. The earth leakage protection class is A type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard. Its unique Visitrip indicator reduces intervention time by showing the faulty circuit. Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. This product is compliant with IEC 61009-2-2 and IEC 61009-1 standards. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 110mm x (D) 77.5mm. The weight is 205g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -15°C to 60°C. The storage temperature is from -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Show Accessory No
Part Number A9D14810
[ics] Rated Service Breaking Capacity 7500 A at 240 V AC 50/60 Hz
[icw] Rated Short-time Withstand Current Icw: 250 A during 8/20 µs impulse withstand
[Icw] rated short-time withstand current Icw: 250 A during 8/20 µs impulse withstand
[ui] Rated Insulation Voltage 400 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
9 Mm Pitches 2
breaking capacity 10000 A Icn at 240 V AC 50/60 Hz
Breaking Capacity Code H
Circuit Breaker Application distribution
Comb Busbar and Distribution Block Compatibility NO
Contact Position Indicator yes
Curve Code C
Device Location in System outgoer
Earthing System TN
Earth-leakage Protection integrated
Earth-leakage Protection Class type A
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 30 mA
Limitation Class 3
Locking Options Description ON/OFF locking facilities
Neutral Position left
Number of Protected Poles 1
Provision for Padlocking padlockable with padlock Ø 4 mm
Residual Current Tripping Technology voltage dependent
suitability for isolation yes
trip unit technology thermal-magnetic
Tropicalisation 2
Weight 211 g
Package1 Length*Width*Height 2.7 cm x 14.3 cm x 10.3 cm
Country of Manufacturing Thailand
ambient air temperature for operation -15-60 °C
ambient air temperature for storage -40-85 °C
colour white
connections - terminals screw clamp terminal (top) 1-25 mm² rigid without cable end, screw clamp terminal (top) 1-16 mm² flexible, screw clamp terminal (bottom) 1-16 mm² rigid without cable end, screw clamp terminal (bottom) 1-10 mm² flexible
control type toggle
depth 77.5 mm
device short name iC60H RCBO
Electrical Durability 5000 cycles
height 110 mm
IP degree of protection IP20
local signalling ON/OFF indication
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 205 g
network frequency 50 Hz
network type AC
Poles Description 1P + N
Product Name Acti9 iC60 RCBO
product or component type residual current breaker with overcurrent protection (RCBO)
range Acti9
range of product Acti9
relative humidity 95-95 % at 55-55 °C
standards IEC 61009-2-2, IEC 61009-1
Tightening Torque power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom
width 18 mm
Wire Stripping Length power circuit: 13 mm for bottom connection, power circuit: 14 mm for top connection
ambient air temperature for operation -15-60 °C
standards IEC 61009-2-2, IEC 61009-1
local signalling ON/OFF indication
[Ui] rated insulation voltage 400 V AC 50/60 Hz
tightening torque power circuit: 3.5-3.5 N.m top, power circuit: 2-2 N.m bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: IC60H - earth leakage circuit breaker - 1P + N - C curve - 10 A - 30 mA - 240 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 - Auxiliary contact iOF/SD+OF - 2OC - AC/DC
A9A26929

In stock

voltage release - iMX+OF - tripping unit - 12..24 VAC
A9A26948

Out of stock

voltage release - iMNx - tripping unit - 220..240 VAC
A9A26969

Out of stock

voltage release - iMN - tripping unit - 48 VAC
A9A26961

Out of stock

voltage release - iMNs - tripping unit - 220..240 VAC
A9A26963

Out of stock

voltage release - iMX - tripping unit - 110..415 VAC
A9A26476

Out of stock

voltage release - iMN - tripping unit - 220..240 VAC
A9A26960

Out of stock

voltage release - iMX - tripping unit - 12..24 VAC
A9A26478

Out of stock