I/O distributed module, Modicon TM3, IP20 Optimized Bus Coupler Ethernet Interface
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
I/O distributed module, Modicon TM3, IP20 Optimized Bus Coupler Ethernet Interface
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Part Number | TM3BCEIP |
ambient air temperature for storage | -25-70 °C |
current consumption | 0.8 A at 24 V DC internal supply maximum 7 expansion modules |
depth | 70 mm |
fixing mode | by clipping locks (rail), by screws (mounting plate) |
height | 96.5 mm |
IP degree of protection | IP20 conforming to IEC/EN 61010-2-201 |
net weight | 0.10 kg |
operating altitude | 0...2000 m |
pollution degree | 2 |
product or component type | I/O distributed module |
range of product | Modicon TM3 |
relative humidity | 10-95 % non-condensing |
width | 27 mm |
Transmission rate | 10/100 Mbit/s |
Port Ethernet | 10/100BASE-T |
Communication service | Ethernet/IP adapter, Modbus TCP/IP server, RSTP (Ring topology support), SNMP, web server, DHCP client, BOOTP, address conflict detection, FTP server |
Web services | web server, Ethernet, web server, USB |
Exchange mode | half duplex, full duplex, autonegotiation |
vibration resistance | 3M4 on 35 x 15 mm symmetrical DIN rail |
ambient air temperature for operation | -10-60 °C |
local signalling | 1 LED green/red for PWR (System Status), 1 LED green/red for MS (Module Status), 1 LED green/red for NS (Network Status), 1 LED green/red for I/O status |
product compatibility | logic controller, motion controller |
Storage Altitude | 0-3000 m |
Communication Port Protocol | Ethernet IP/Modbus TCP |
Connector Type | RJ45 2 Ethernet daisy chain isolated, USB device port Mini-B |
Communication Network Type | Ethernet IP, Modbus TCP, IPv4 (internet protocol) |
Topology | daisy chain |