HMI encl. Spacial S3CM. H400xW400xD200IP54 IK10, RAL7035.Rear door.

NSYS3CM404020
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Spacial S3CM suspension system steel enclosure with trim frame aluminium. 400 x 400 x 200 mm. Human-machine dialogue application. Single piece body, without mounting plate included. 3 mm double bar lock insert. Steel made, epoxy-polyester powder finish. Protection IP 54, IK10, Enclosure grey RAL 7035, front face grey RAL 7040.

Product Details

Activity PPUES
Part Number NSYS3CM404020

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account