High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 500A, standard version, 100…250V wide band AC/DC coil

LC1G500KUEN
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity PPCTR
Pincode Group default
Part Number LC1G500KUEN
[Ith] conventional free air thermal current 700 A (at 40 °C)
[Uc] control circuit voltage 100...250 V AC 50/60 Hz, 100...250 V DC
[Ui] rated insulation voltage 1000 V
[Uimp] rated impulse withstand voltage 8 kV
ambient air temperature for storage -60-80 °C
associated fuse rating 500 A aM at <= 440 V for motor, 400 A aM at <= 690 V for motor, 800 A gG at <= 690 V
auxiliary contact composition 1 NO + 1 NC
average impedance 0.00008 Ohm
coil technology built-in bidirectional peak limiting
colour dark grey
compatibility code LC1G
connections - terminals power circuit: bar 2 - busbar cross section: 32 x 10 mm, power circuit: lugs-ring terminals 1 185-185 mm², power circuit: bolted connection, control circuit: push-in 1 0.2-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 1 0.25-2.5 mm² - cable stiffness: flexible with cable end, control circuit: push-in 2 0.5-1.0 mm² with cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: solid stranded without cable end, control circuit: push-in 0.75-2.5 mm² - cable stiffness: flexible with cable end
contactor application power switching, motor control
control circuit voltage limits operational: 0.8 Uc Min...1.1 Uc Max (at <60 °C), drop-out: 0.1 Uc Max...0.45 Uc Min (at <60 °C)
depth 226 mm
device short name LC1G
height 225 mm
hold-in power consumption in VA 15.5-15.5 VA
inrush power in VA 750-750 VA
IP degree of protection IP2X front face with shrouds conforming to IEC 60529, IP2X front face with shrouds conforming to VDE 0106
Irms rated making capacity 5090 A at 440 V
maximum operating rate 500 cyc/h 60 °C, 300 cyc/h AC-1, 500 cyc/h AC-3, 500 cyc/h AC-3e, 150 cyc/h AC-4
mechanical durability 5 Mcycles, 8 Mcycles with sub-assembly substitution
motor power hp 150 hp at 200/208 V 60 Hz, 200 hp at 230/240 V 60 Hz, 400 hp at 460/480 V 60 Hz, 450 hp at 575/600 V 60 Hz
motor power kW 147 kW at 230 V AC 50/60 Hz (AC-3e), 250 kW at 400 V AC 50/60 Hz (AC-3e), 250 kW at 415 V AC 50/60 Hz (AC-3e), 280 kW at 440 V AC 50/60 Hz (AC-3e), 315 kW at 500 V AC 50/60 Hz (AC-3e), 355 kW at 690 V AC 50/60 Hz (AC-3e), 335 kW at 1000 V AC 50/60 Hz (AC-3e), 160 kW at 230 V AC 50/60 Hz (AC-3), 250 kW at 400 V AC 50/60 Hz (AC-3), 250 kW at 415 V AC 50/60 Hz (AC-3), 315 kW at 440 V AC 50/60 Hz (AC-3), 355 kW at 500 V AC 50/60 Hz (AC-3), 355 kW at 690 V AC 50/60 Hz (AC-3), 335 kW at 1000 V AC 50/60 Hz (AC-3), 150 kW at 230 V AC 50/60 Hz (AC-4), 250 kW at 400 V AC 50/60 Hz (AC-4), 250 kW at 415 V AC 50/60 Hz (AC-4), 295 kW at 440 V AC 50/60 Hz (AC-4), 295 kW at 500 V AC 50/60 Hz (AC-4), 355 kW at 690 V AC 50/60 Hz (AC-4), 280 kW at 1000 V AC 50/60 Hz (AC-4)
mounting support plate
net weight 7.5 kg
operating time 40...70 ms closing, 15...50 ms opening
overvoltage category III
permissible ambient air temperature around the device -40-70 °C at Uc
pole contact composition 3 NO
Poles Description 3P
power dissipation per pole 40 W AC-1 - Ith 700 A, 20 W AC-3 - Ith 500 A
product certifications CB Scheme, CCC, cULus, EAC, CE, UKCA, EU-RO-MR by DNV-GL
product or component type contactor
protective treatment TH
range TeSys
range of product TeSys Giga
rated breaking capacity 4600 A at 440 V
rated operational voltage limits <= 1000 V AC 50/60 Hz, <= 460 V DC
tightening torque 35 N.m
utilisation category AC-1, AC-3, AC-3e, AC-4, AC-5a, AC-5b, AC-6a, AC-6b, AC-8a, AC-8b, DC-1, DC-3, DC-5
width 140 mm
[Icw] rated short-time withstand current 4.0 kA - 10 s, 2.8 kA - 30 s, 2.2 kA - 1 min, 1.5 kA - 3 min, 1.2 kA - 10 min
Hold-in power consumption in W 9.3-9.3 W
Inrush power in W 660 W
Number of modules per PLC per PC 0
ambient air temperature for operation -25-60 °C
standards EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1, JIS C8201-5-1
[Ie] rated operational current 700 A (at <40 °C) at <= 1000 V AC-1, 500 A (at <60 °C) at <= 400 V AC-3
mechanical robustness vibrations 5-300 Hz 2 gn contactor open, vibrations 5-300 Hz 4 gn contactor closed, shocks 10 gn 11 ms contactor open, shocks 15 gn 11 ms contactor closed
Connection Pitch 45 mm
Electrical Durability 300 cycles AC-1 at Ue 400 V, 500 cycles AC-3 at Ue 400 V, 500 cycles AC-3e at Ue 400 V, 150 cycles AC-4 at Ue 400 V

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: High power contactor, TeSys Giga, 3 pole (3NO), AC-3 <=440V 500A, standard version, 100…250V wide band AC/DC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Auxiliary contact block for TeSys Giga contactor, 1NO + 1NC, side mounting, push-in terminals
LAG8N113

In stock