calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Harmony, Hermetically sealed plug-in relays, 3 A, 4 CO, 24 V DC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | 782H SERIES |
| Product or component type | PLUG-IN RELAY |
| Contacts type and composition | 4 C/O |
| Relay type | HERMETICALLY SEALED RELAY |
| status LED | WITHOUT |
| [Uc] control circuit voltage | 24 V DC |
| cover options | HERMETICALLY SEALED |
| [Ithe] conventional enclosed thermal current | 3 A |
| Local signalling | WITHOUT LED WITHOUT LOCKABLE TEST BUTTON |
| class number | 782H |
| Minimum switching current | 100 MA AT 12 V AC100 MA AT 12 V DC |
| Electrical durability | 100000 CYCLES RESISTIVE LOAD CONFORMING TO IEC |
| Dielectric strength | 1600 V AC BETWEEN COIL AND CONTACT1600 V AC BETWEEN POLES |
| Control type | WITHOUT LOCKABLE TEST BUTTON |
| Coil resistance | 650 OHM |
| Average coil consumption | 0.90 W |
| Response time | 20 MS |
| Associated fuse rating | 6 A GG AT 400 V COORDINATION TYPE 2 FOR POWER CIRCUIT |
| Short-circuit current | 1 KA |
| Average pole impedence | 2 MOHM |
| Maximum switching voltage | 240 V AC |
| [Ie] rated operational current | 3 A AT 120 V AC (ON RESISTIVE LOAD)3 A AT 240 V AC (ON RESISTIVE LOAD)3 A AT 30 V DC (ON RESISTIVE LOAD) |
| Mechanical durability | 10000000 CYCLES |
| Contacts material | GOLD FLASHED FINE SILVER |
| Shape of pin | FLAT (FASTON TYPE) |
| Width | 22.75 MM |
| Height | 32.5 MM |
| Depth | 28.75 MM |
| Net weight | 45 G |
| Shock resistance | 10 GN |
| Vibration resistance | 6 GN (F = 10…55 HZ) |
| Environmental characteristic | HAZARDOUS LOCATION T5 70 °C TESTS |
| Product certifications | ULCSACE |
| Ambient air temperature for storage | -60…85 °C |
| Ambient air temperature for operation | -45…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.875 CM |
| Package 1 Width | 2.275 CM |
| Package 1 Length | 2.875 CM |
| Package 1 Weight | 45.0 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.0 CM |
| Package 2 Width | 11.0 CM |
| Package 2 Length | 13.0 CM |
| Package 2 Weight | 450.0 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 18.0 CM |
| Package 3 Width | 25.8 CM |
| Package 3 Length | 33.5 CM |
| Package 3 Weight | 5.4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 10 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6187602126831798 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0058844896900531705 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.007550849435870834 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9.099246704331446 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.07257774607703282 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | 782H SERIES |
| Product or component type | PLUG-IN RELAY |
| Contacts type and composition | 4 C/O |
| Relay type | HERMETICALLY SEALED RELAY |
| status LED | WITHOUT |
| [Uc] control circuit voltage | 24 V DC |
| cover options | HERMETICALLY SEALED |
| [Ithe] conventional enclosed thermal current | 3 A |
| Local signalling | WITHOUT LED WITHOUT LOCKABLE TEST BUTTON |
| class number | 782H |
| Minimum switching current | 100 MA AT 12 V AC100 MA AT 12 V DC |
| Electrical durability | 100000 CYCLES RESISTIVE LOAD CONFORMING TO IEC |
| Dielectric strength | 1600 V AC BETWEEN COIL AND CONTACT1600 V AC BETWEEN POLES |
| Control type | WITHOUT LOCKABLE TEST BUTTON |
| Coil resistance | 650 OHM |
| Average coil consumption | 0.90 W |
| Response time | 20 MS |
| Associated fuse rating | 6 A GG AT 400 V COORDINATION TYPE 2 FOR POWER CIRCUIT |
| Short-circuit current | 1 KA |
| Average pole impedence | 2 MOHM |
| Maximum switching voltage | 240 V AC |
| [Ie] rated operational current | 3 A AT 120 V AC (ON RESISTIVE LOAD)3 A AT 240 V AC (ON RESISTIVE LOAD)3 A AT 30 V DC (ON RESISTIVE LOAD) |
| Mechanical durability | 10000000 CYCLES |
| Contacts material | GOLD FLASHED FINE SILVER |
| Shape of pin | FLAT (FASTON TYPE) |
| Width | 22.75 MM |
| Height | 32.5 MM |
| Depth | 28.75 MM |
| Net weight | 45 G |
| Shock resistance | 10 GN |
| Vibration resistance | 6 GN (F = 10…55 HZ) |
| Environmental characteristic | HAZARDOUS LOCATION T5 70 °C TESTS |
| Product certifications | ULCSACE |
| Ambient air temperature for storage | -60…85 °C |
| Ambient air temperature for operation | -45…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.875 CM |
| Package 1 Width | 2.275 CM |
| Package 1 Length | 2.875 CM |
| Package 1 Weight | 45.0 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 3.0 CM |
| Package 2 Width | 11.0 CM |
| Package 2 Length | 13.0 CM |
| Package 2 Weight | 450.0 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 18.0 CM |
| Package 3 Width | 25.8 CM |
| Package 3 Length | 33.5 CM |
| Package 3 Weight | 5.4 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 10 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6187602126831798 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0058844896900531705 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.007550849435870834 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9.099246704331446 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.07257774607703282 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |