Head for selector switch, Harmony XB5, XB4, blue Ø22 mm 3 position spring return
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for selector switch, Harmony XB5, XB4, blue Ø22 mm 3 position spring return
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB5AD806 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
CAD overall depth | 46 mm |
CAD overall height | 29 mm |
CAD overall width | 29 mm |
cap/operator or lens colour | blue |
compatibility code | ZB5 |
device short name | ZB5 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K |
mechanical durability | 1000000 cycles |
mounting diameter | 22 mm |
net weight | 0.017 kg |
operator position information | 3 positions +/- 45° |
operator profile | blue standard handle |
overvoltage category | class II conforming to IEC 60536 |
product certifications | LROS (Lloyds register of shipping), DNV, GL, UL listed, CSA, BV |
product or component type | head for selector switch |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | right to centre spring return |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | non illuminated |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | selector switch |
Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting |
Station name | XALD 1...5 cut-outs, XALK 2...5 cut-outs |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
Device Presentation | basic element |