Head for pilot light, Harmony XB5, square white, 22mm, with plain lens, universal LED
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Head for pilot light, Harmony XB5, square white, 22mm, with plain lens, universal LED
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB5CV013 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
CAD overall depth | 29 mm |
CAD overall height | 30 mm |
CAD overall width | 30 mm |
cap/operator or lens colour | white |
compatibility code | ZB5 |
device short name | ZB5 |
IK degree of protection | IK05 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529 |
mounting diameter | 22 mm |
net weight | 0.02 kg |
overvoltage category | class II conforming to IEC 60536 |
product or component type | head for pilot light |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of signaling unit head | square |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | lens fitted integral LED |
Operator additional information | with plain lens |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | pilot light |
Electrical composition code | P1 in front mounting with integral LED, P2 in front mounting with integral LED and transformer, PF1 in front mounting with integral LED, PR1 in rear mounting with integral LED |
Station name | XALD 1...5 cut-outs, XALK 2...5 cut-outs |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | JIS C8201-5-1, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-1, UL 508, EN/IEC 60947-5-5, EN/IEC 60947-5-4, JIS C8201-1 |
product compatibility | universal LED |
Device Presentation | basic element |